IESNA:LM-63-2002
[TEST]P1055817
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H775D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2166
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1235.2 1225 1219.4 1211.1 1198.2 1180.6 1161.2 1139.1 1113.2 1085.5
1055 1021.8 985.7 948.8 910 870.2 829.6 786.2 742.8 699.3
654.1 609.7 566.3 521 473 429.6 383.4 336.3 289.2 243
195.9 153.4 112.7 73.9 39.7 13.9 0
1235.2 1240.7 1234.2 1222.2 1201.9 1174.2 1144.6 1111.4 1074.4 1035.6
991.3 946.9 900.7 851.8 801.9 751.1 699.3 647.6 595.9 543.2
492.4 442.5 393.5 345.5 299.3 255.9 212.5 176.5 148.7 122.9
97.9 75.8 56.4 38.8 24 10.2 0
1235.2 1228.7 1216.7 1189.9 1157.6 1118.8 1075.3 1024.5 970.9 912.7
852.7 791.7 728.9 668.8 609.7 552.4 497.9 445.3 396.3 350.1
306.7 270.7 243.9 217.1 192.2 170 148.7 129.3 110.9 93.3
77.6 61.9 48 34.2 22.2 10.2 0
1235.2 1229.6 1205.6 1172.3 1129.8 1078.1 1022.7 959.9 888.7 815.7
746.5 678.1 611.6 549.7 493.3 439.7 389.9 342.7 305.8 279.9
255.9 232.8 207.9 188.5 168.1 150.6 133 116.4 100.7 86.8
72.1 58.2 45.3 32.3 20.3 9.2 0
1235.2 1233.3 1213.9 1175.1 1126.1 1071.6 1008.8 938.6 862.9 788.9
716 643.9 578.3 517.3 461.9 410.2 363.1 322.4 295.6 270.7
246.7 226.3 203.2 182.9 165.4 147.8 131.2 115.5 99.8 85
71.1 57.3 44.3 32.3 21.2 10.2 0
